Tube clamp 2-way hinge, for round tubes, thermoplastic (29034) (29034-18)

Tube clamp 2-way hinge, for round tubes, thermoplastic (29034) 29034-18

Product Details:

Manufacturer part number: 29034-18

Brand: NORELEM

Price: 3.91

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 18

B=Internal diameter: 18

C: 30

D: 25

E: 26.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29034-18

Part Number
29034-18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter B=Internal diameter C D E F H L M P R S Weight in kg (ERP)
(kg)

3.91 €

1 4 Days 1818302526.5254590452134M6x180.0532

Loading...

  1. 1

Basic information

Main material thermoplastic Component material steel Item Tube Clamp
Product type without toothing Surface finish component galvanised Version 1 2-way hinge
Version 2 for round tubes RoHS yes

This page is Tube clamp 2-way hinge, for round tubes, thermoplastic (29034), part number 29034-18.
You can find the detail information about specifications and dimensions on part number 29034-18.

Variation of this product

Part Number
29034-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter B=Internal diameter C D E F H L M P R S Weight in kg (ERP)
(kg)

10.42 €

1 4 Days 3030454041.540681366828.552.5M8x250.1590

Tech Support