Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29034-181
Main material | thermoplastic | A=Internal diameter | 18.1 | B=Internal diameter | 5.5 |
---|---|---|---|---|---|
C | 21 | Component material | steel | D | M5X10 |
E | 30 | F | 15 | Form definition | with ball joint |
G | 40 | H | 20 | Item | Tube Clamp |
K | 30 | L | 66 | M | 30 |
Mb | 8 | N | 90 | P | 45 |
R | 43 | Surface finish component | galvanised | Version 1 | 2-way hinge |
Version 2 | for round tubes | RoHS | yes | PL Edelstahl | no |
Weight in kg (ERP)(kg) | 0.0800 |
This page is Tube clamp 2-way hinge, for round tubes, with ball joint (29034), part number 29034-181.
You can find the detail information about specifications and dimensions on part number 29034-181.