Manufacturer part number: 29036-516
Brand: NORELEM
Price: 33.55 €
Delivery time: 4 Days
A=Internal diameter: 16.1
B: 6* (2x)
C: 25
D: 26
E: 29.4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29036-516
Part Number
|
---|
29036-516 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter | B | C | D | E | F | G=-Width | H | K | L | M | N | O | P | R | S | U | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.55 € | 1 | 4 Days | 16.1 | 6* (2x) | 25 | 26 | 29.4 | 40 | 50 | 20 | - | 64 | 44 | 5 | 35 | 21 | 37.5 | M6x18 | 38 | 0.0982 |
Loading...
Main material | aluminium | Item | Tube Clamp | Product type | without toothing |
---|---|---|---|---|---|
Surface finish body | tumbled | Surface finish component | galvanised | Version 1 | with swivel foot |
Version 2 | for round tubes | RoHS | yes |
This page is Tube clamp with swivel foot aluminium, for round tubes (29036), part number 29036-516.
You can find the detail information about specifications and dimensions on part number 29036-516.
Configure
Basic Attributes
K
A=Internal diameter
B
C
D
E
F
G=-Width
H
L
M
N
O
P
R
S
U
Filter by standard shipping days
Optional Attributes
Part Number |
---|
29036-512 |
29036-514 |
29036-518 |
29036-520 |
29036-525 |
29036-530 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Internal diameter | B | C | D | E | F | G=-Width | H | K | L | M | N | O | P | R | S | U | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.55 € | 1 | 4 Days | 12.1 | 6* (2x) | 25 | 26 | 29.4 | 40 | 50 | 20 | - | 64 | 44 | 5 | 35 | 21 | 37.5 | M6x18 | 38 | 0.1038 | ||
33.55 € | 1 | 4 Days | 14.1 | 6* (2x) | 25 | 26 | 29.4 | 40 | 50 | 20 | - | 64 | 44 | 5 | 35 | 21 | 37.5 | M6x18 | 38 | 0.1008 | ||
33.55 € | 1 | 4 Days | 18.1 | 6* (2x) | 25 | 26 | 29.4 | 40 | 50 | 20 | - | 64 | 44 | 5 | 35 | 21 | 37.5 | M6x18 | 38 | 0.0926 | ||
45.08 € | 1 | 4 Days | 20.1 | 7* (4x) | 45 | 40 | 42 | 57 | 75 | 33 | 57 | 106 | 73 | 7 | 75 | 33 | 52 | M8x35 | - | 0.3658 | ||
45.08 € | 1 | 4 Days | 25.1 | 7* (4x) | 45 | 40 | 42 | 57 | 75 | 33 | 57 | 106 | 73 | 7 | 75 | 33 | 52 | M8x35 | - | 0.3453 | ||
45.08 € | 1 | 4 Days | 30.1 | 7* (4x) | 45 | 40 | 42 | 57 | 75 | 33 | 57 | 106 | 73 | 7 | 75 | 33 | 52 | M8x35 | - | 0.3099 |