Manufacturer part number: 29040-03025
Brand: NORELEM
Price: 3.34 €
Delivery time: 4 Days
A=Internal diameter: Ø 25.25
Weight in kg (ERP): 0.0269 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29040-03025
Main material | thermoplastic | Main colour | black | Suitable for | 29002 / 29004 / 29008 / 290 |
---|---|---|---|---|---|
B | 30.3 | Item | Reducing Bush | L | 45 |
Version 2 | for round tubes | RoHS | yes |
This page is Reducing bush for round tubes, thermoplastic (29040), part number 29040-03025.
You can find the detail information about specifications and dimensions on part number 29040-03025.
Part Number |
---|
29040-03020 |
29040-03030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Internal diameter | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|
3.34 € | 1 | 4 Days | Ø 20.25 | 0.0310 | ||
3.34 € | 1 | 4 Days | Ø 3.25 | 0.0168 |