Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29120-13030 |
29120-14040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter | B | C | M | Type=Internal diameter | V1 | V2 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
121.32 € | 1 | 4 Days | 30 | 92 | 32.4 | 33 | 30 | M8x30 | M8x30 | 0.3140 | ||
161.47 € | 1 | 4 Days | 40 | 118 | 40 | 42 | 40 | M10x35 | M10x35 | 0.5857 |
Loading...
Main material | stainless steel | Form | B | Item | Tube Clamp |
---|---|---|---|---|---|
Steel code | 1.4308 | Surface finish body | electropolished | Version 1 | 4-way flat |
Version 2 | for linear actuator | RoHS | yes |