Tube clamp, 2-way hinge for round tubes, inch (29032) (29032-5D2)

Tube clamp, 2-way hinge for round tubes, inch (29032) 29032-5D2

Product Details:

Manufacturer part number: 29032-5D2

Brand: NORELEM

Price: 82.08

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 1.5

B=Internal diameter: 1.5

C: 60

D: 56

E: 57


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29032-5D2

Part Number
29032-5D2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter B=Internal diameter C D E F G H K L M P R S Weight in kg (ERP)
(kg)

82.08 €

1 4 Days 1.51.5605657-56601882001004869M10x500.8176

Loading...

  1. 1

Basic information

Main material aluminium Component material steel Item Tube Clamp
Product type without toothing Surface finish body tumbled Surface finish component galvanised
Version 1 for round tubes Version 2 2-way hinge RoHS yes

This page is Tube clamp, 2-way hinge for round tubes, inch (29032), part number 29032-5D2.
You can find the detail information about specifications and dimensions on part number 29032-5D2.

Variation of this product

Part Number
29032-5CP
29032-5CS
29032-5CT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter B=Internal diameter C D E F G H K L M P R S Weight in kg (ERP)
(kg)

43.40 €

1 4 Days 0.50.5252629.43026278795.5442137.5M6x180.1274

60.07 €

1 4 Days 11454042-4043138147733352M8x350.3397

60.07 €

1 4 Days 1.251.25454042-4043138147733352M8x350.2717

Tech Support