Reducing bush for round tubes, thermoplastic (29042) (29042-01815)

Reducing bush for round tubes, thermoplastic (29042) 29042-01815

Product Details:

Manufacturer part number: 29042-01815

Brand: NORELEM

Price: 1.24

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 15.25

B=Outside diameter: 18

C: 2.5

D: 11.9

E: 2.4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29042-01815

Part Number
29042-01815
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter B=Outside diameter C D E L Weight in kg (ERP)
(kg)

1.24 €

1 4 Days 15.25182.511.92.4300.0028

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black Suitable for 29000 / 29004 / 29006 / 290
Item Reducing Bush Version 2 for round tubes RoHS yes

This page is Reducing bush for round tubes, thermoplastic (29042), part number 29042-01815.
You can find the detail information about specifications and dimensions on part number 29042-01815.

Variation of this product

Part Number
29042-01812
29042-01814
29042-01816
29042-03020
29042-03025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter B=Outside diameter C D E L Weight in kg (ERP)
(kg)

1.24 €

1 4 Days 12.25182.511.92.4300.0052

1.24 €

1 4 Days 14.25182.511.92.4300.0037

1.24 €

1 4 Days 16.25182.511.92.4300.0020

1.85 €

1 4 Days 20.25303.518.93.4450.0139

1.85 €

1 4 Days 25.25303.518.93.4450.0098

Tech Support