Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29034-5301
Mounting Method | Clamp Type Screw Fastening | Material | Aluminum | Form | B |
---|---|---|---|---|---|
Form definition | With ball joint | Item | Tube clamp | Version 1 | 2-way hinge |
Version 2 | For round tubes | N(mm) | 146 | A=Internal diameter | 30.1 |
C | 30 | Component material | Steel | D | M6 |
D1 | 5.8 | E(mm) | 45 | H(mm) | 16 |
J(mm) | 34 | K(mm) | 38.1 | L(mm) | 103 |
M | 60 | Mb | 40 | O(mm) | 84 |
P(mm) | 73 | Surface finish body | Tumbled | Surface finish component | Galvanised |
W | 30.2 | RoHS | Yes | PL Edelstahl | No |
Weight (ERP)(kg) | 0.4360 |
This page is Tube clamps swivel, aluminium with ball joint, Form B (29034), part number 29034-5301.
You can find the detail information about specifications and dimensions on part number 29034-5301.