Manufacturer part number: 22007-10019
Brand: NORELEM
Price: 68.39 €
Delivery time: 4 Days
L1: 160
L=Length: 160
N=No. of teeth: 19
D=diameter: 58.65
Weight in kg (ERP): 1.1130 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22007-10019
P=Profile | T10 | Main material | aluminium | Item | Splined Shaft |
---|---|---|---|---|---|
DIN | DIN 7721 | Surface finish body | bright | RoHS | yes |
This page is Splined shaft profile T10, aluminium (22007), part number 22007-10019.
You can find the detail information about specifications and dimensions on part number 22007-10019.
Configure
Basic Attributes
L1
L=Length
N=No. of teeth
D=diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22007-10013 |
22007-10014 |
22007-10015 |
22007-10020 |
22007-10021 |
22007-10022 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L1 | L=Length | N=No. of teeth | D=diameter | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
41.86 € | 1 | 4 Days | 140 | 140 | 13 | 39.5 | 0.4630 | ||
45.75 € | 1 | 4 Days | 160 | 160 | 14 | 42.7 | 0.5580 | ||
52.40 € | 1 | 4 Days | 160 | 160 | 15 | 45.9 | 0.6500 | ||
73.62 € | 1 | 4 Days | 160 | 160 | 20 | 61.8 | 1.2230 | ||
74.98 € | 1 | 4 Days | 160 | 160 | 21 | 65 | 1.3150 | ||
82.25 € | 1 | 4 Days | 160 | 160 | 22 | 68.2 | 1.4610 |