Manufacturer part number: 22008-05040
Brand: NORELEM
Price: 109.37 €
Delivery time: 4 Days
L1: 160
L=Length: 160
N=No. of teeth: 40
D=diameter: 62.45
Weight in kg (ERP): 1.3060 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22008-05040
P=Profile | AT5 | Main material | aluminium | Item | Splined Shaft |
---|---|---|---|---|---|
Surface finish body | bright | RoHS | yes |
This page is Splined shaft profile AT5, aluminium (22008), part number 22008-05040.
You can find the detail information about specifications and dimensions on part number 22008-05040.
Configure
Basic Attributes
L1
L=Length
N=No. of teeth
D=diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22008-05015 |
22008-05016 |
22008-05017 |
22008-05042 |
22008-05044 |
22008-05046 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L1 | L=Length | N=No. of teeth | D=diameter | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
32.40 € | 1 | 4 Days | 132 | 140 | 15 | 22.65 | 0.1410 | ||
35.22 € | 1 | 4 Days | 140 | 140 | 16 | 24.2 | 0.1610 | ||
37.43 € | 1 | 4 Days | 140 | 140 | 17 | 25.8 | 0.1840 | ||
112.84 € | 1 | 4 Days | 160 | 160 | 42 | 65.6 | 1.4500 | ||
114.46 € | 1 | 4 Days | 160 | 160 | 44 | 68.8 | 1.5790 | ||
120.90 € | 1 | 4 Days | 160 | 160 | 46 | 72 | 1.7380 |