Spline shaft similar to DIN ISO 14, steel or stainless steel (24010) (24010-21251X2000)

Spline shaft similar to DIN ISO 14, steel or stainless steel (24010) 24010-21251X2000

Product Details:

Manufacturer part number: 24010-21251X2000

Brand: NORELEM

Price: 112.87

Delivery time: 4 Days


Technical Data:

L=Length: 2000

P=Profile: KW21X25

Main material: steel

No. of splines: 6

D1: 21


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24010-21251X2000

Part Number
24010-21251X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length P=Profile Main material No. of splines D1 B D Steel code PL Edelstahl Weight in kg (ERP)
(kg)

112.87 €

1 4 Days 2000KW21X25steel621525-no6.2780

Loading...

  1. 1

Basic information

Item Spline Shaft L max. 3000 DIN ISO similar to DIN ISO 14
RoHS yes

This page is Spline shaft similar to DIN ISO 14, steel or stainless steel (24010), part number 24010-21251X2000.
You can find the detail information about specifications and dimensions on part number 24010-21251X2000.

Variation of this product

Part Number
24010-11142X1000
24010-13161X1000
24010-13161X2000
24010-21251X3000
24010-21252X1000
24010-23281X1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length P=Profile Main material No. of splines D1 B D Steel code PL Edelstahl Weight in kg (ERP)
(kg)

59.44 €

1 4 Days 1000KW11X14stainless steel6113141.4301-0.9400

28.83 €

1 4 Days 1000KW13X16steel6133.516--1.2900

54.79 €

1 4 Days 2000KW13X16steel6133.516-no2.5740

161.07 €

1 4 Days 3000KW21X25steel621525-no9.4170

202.02 €

1 4 Days 1000KW21X25stainless steel6215251.4301-1.2940

74.73 €

1 4 Days 1000KW23X28steel623628--3.9500

Tech Support