Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23730-03203620 |
23730-03203625 |
23730-03503920 |
23730-03503940 |
23730-03804225 |
23730-04004420 |
23730-04004430 |
23730-04004450 |
23730-05005530 |
23730-05005550 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter | D=internal diameter | L=Length | L | D | D1 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.42 € | 1 | 4 Days | - | - | - | 20 | 32 | 36 | 0.0313 | ||
2.53 € | 1 | 4 Days | - | - | - | 25 | 32 | 36 | 0.0388 | ||
2.53 € | 1 | 4 Days | - | - | - | 20 | 35 | 39 | 0.0339 | ||
3.78 € | 1 | 4 Days | - | - | - | 40 | 35 | 39 | 0.0686 | ||
3.28 € | 1 | 4 Days | - | - | - | 25 | 38 | 42 | 0.0451 | ||
2.68 € | 1 | 4 Days | - | - | - | 20 | 40 | 44 | 0.0381 | ||
3.63 € | 1 | 4 Days | - | - | - | 30 | 40 | 44 | 0.0578 | ||
5.70 € | 1 | 4 Days | - | - | - | 50 | 40 | 44 | 0.0974 | ||
5.29 € | 1 | 4 Days | - | - | - | 30 | 50 | 55 | 0.0914 | ||
7.62 € | 1 | 4 Days | - | - | - | 50 | 50 | 55 | 0.1542 |
Loading...
Component material | PTFE | Main material | steel | Item | Plain Bearing |
---|---|---|---|---|---|
Version 1 | cylindrical | RoHS | yes |
Configure
Basic Attributes
D1=Outside diameter
D=internal diameter
L=Length
L
D
D1
Filter by standard shipping days
Optional Attributes