Plain bearing, form B with collar, IGLIDUR® (23710) (23710-12050705)

Plain bearing, form B with collar, IGLIDUR® (23710) 23710-12050705

Product Details:

Manufacturer part number: 23710-12050705

Brand: NORELEM

Price: 0.80

Delivery time: 4 Days


Technical Data:

Main colour: matt grey

Version 2: IGLIDUR® G

D1=Outside diameter: 7

D=internal diameter: 5

L=Length: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23710-12050705

Part Number
23710-12050705
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Version 2 D1=Outside diameter D=internal diameter L=Length L1 S=Thickness Max. permissible static surface pressure N/mm²
(N/mm²)
Tolerance D after force fitting Temperature range D2 Weight in kg (ERP)
(kg)

0.80 €

1 4 Days matt greyIGLIDUR® G75510.380E10-40 °C to +130 °C110.0050

Loading...

  1. 1

Basic information

Main material Iglidur® Item Plain Bearing Version 1 with collar
Form B RoHS yes

This page is Plain bearing, form B with collar, IGLIDUR® (23710), part number 23710-12050705.
You can find the detail information about specifications and dimensions on part number 23710-12050705.

Variation of this product

Part Number
23710-12060808
23710-12081007
23710-12101209
23710-12121412
23710-12141612
23710-12151712
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Version 2 D1=Outside diameter D=internal diameter L=Length L1 S=Thickness Max. permissible static surface pressure N/mm²
(N/mm²)
Tolerance D after force fitting Temperature range D2 Weight in kg (ERP)
(kg)

0.80 €

1 4 Days matt greyIGLIDUR® G86810.580E10-40 °C to +130 °C120.0002

0.83 €

1 4 Days matt greyIGLIDUR® G1087.510.580E10-40 °C to +130 °C150.0004

0.92 €

1 4 Days matt greyIGLIDUR® G1210910.580E10-40 °C to +130 °C180.0006

1.23 €

1 4 Days matt greyIGLIDUR® G14121210.880E10-40 °C to +130 °C200.0009

1.23 €

1 4 Days matt greyIGLIDUR® G16141210.880E10-40 °C to +130 °C220.0010

1.26 €

1 4 Days matt greyIGLIDUR® G17151210.880E10-40 °C to +130 °C230.0011

Tech Support