Manufacturer part number: 21495-01-080
Brand: NORELEM
Price: 33.67 €
Delivery time: 4 Days
L2: 1.14
D1=Outside diameter: 16
D=internal diameter: 8
L=Length: 25
L1: 16.28
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21495-01-080
Main colour | blue | Main material | aluminium | Item | Plain Bearing |
---|---|---|---|---|---|
Version 1 | closed | Surface finish body | anodised | RoHS | yes |
This page is Plain bearing closed, aluminium (21495), part number 21495-01-080.
You can find the detail information about specifications and dimensions on part number 21495-01-080.
Configure
Basic Attributes
L2
D1=Outside diameter
D=internal diameter
L=Length
L1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21495-01-050 |
21495-01-100 |
21495-01-120 |
21495-01-160 |
21495-01-200 |
21495-01-250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L2 | D1=Outside diameter | D=internal diameter | L=Length | L1 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
32.54 € | 1 | 4 Days | 1.14 | 12 | 5 | 22 | 14.28 | 0.0049 | ||
36.32 € | 1 | 4 Days | 1.32 | 19 | 10 | 29 | 22.04 | 0.0177 | ||
43.79 € | 1 | 4 Days | 1.32 | 22 | 12 | 32 | 22.64 | 0.0244 | ||
50.96 € | 1 | 4 Days | 1.32 | 26 | 16 | 36 | 24.64 | 0.0356 | ||
59.80 € | 1 | 4 Days | 1.63 | 32 | 20 | 45 | 31.26 | 0.0615 | ||
75.80 € | 1 | 4 Days | 1.9 | 40 | 25 | 58 | 43.8 | 0.1216 |