Glide plate maintenance-free, form B, bronze or steel (23765) (23765-1080050)

Glide plate maintenance-free, form B, bronze or steel (23765) 23765-1080050

Product Details:

Manufacturer part number: 23765-1080050

Brand: NORELEM

Price: 35.30

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: hardened

Component material: -

L=Length: 50 mm

L2: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23765-1080050

Part Number
23765-1080050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Component material L=Length
(mm)
L2
(mm)
B=Width
(mm)
B1
(mm)
Weight (ERP)
(kg)

35.30 €

1 4 Days steelhardened-502580300.5920

Loading...

  1. 1

Basic information

Form B Version 1 maintenance-free Item Glide plate
H=Height(mm) 20 RoHS yes PL Edelstahl no

This page is Glide plate maintenance-free, form B, bronze or steel (23765), part number 23765-1080050.
You can find the detail information about specifications and dimensions on part number 23765-1080050.

Variation of this product

Part Number
23765-10800501
23765-1100050
23765-11000501
23765-1100080
23765-11000801
23765-1125050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Component material L=Length
(mm)
L2
(mm)
B=Width
(mm)
B1
(mm)
Weight (ERP)
(kg)

32.68 €

1 4 Days bronze-graphite502580300.5500

35.34 €

1 4 Days steelhardened-5025100500.7050

38.85 €

1 4 Days bronze-graphite5025100500.6115

39.34 €

1 4 Days steelhardened-8040100501.1760

53.65 €

1 4 Days bronze-graphite8040100500.9000

43.98 €

1 4 Days steelhardened-5025125750.9010

Tech Support