Manufacturer part number: 23765-3160315
Brand: NORELEM
Price: 203.34 €
Delivery time: 4 Days
Main material: Steel
Surface finish body: Hardened
Component material: -
L=Length: 315 mm
L1: 275 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23765-3160315
Form | D | Version 1 | Maintenance-free | Item | Glide plate |
---|---|---|---|---|---|
L2(mm) | 40 | H=Height(mm) | 20 | B=Width(mm) | 160 |
B1(mm) | 110 | RoHS | Yes | PL Edelstahl | No |
This page is Glide plate maintenance-free, form D, bronze or steel (23765), part number 23765-3160315.
You can find the detail information about specifications and dimensions on part number 23765-3160315.
Part Number |
---|
23765-3160250 |
23765-31602501 |
23765-31603151 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | Component material | L=Length (mm) | L1 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
156.93 € | 1 | 4 Days | Steel | Hardened | - | 250 | 210 | 6.1200 | ||
228.97 € | 1 | 4 Days | Bronze | - | Graphite | 250 | 210 | 2.6600 | ||
286.21 € | 1 | 4 Days | Bronze | - | Graphite | 315 | 275 | 2.7000 |