Manufacturer part number: 23765-40505001
Brand: NORELEM
Price: 242.76 €
Delivery time: 4 Days
L=Length: 500 mm
L1: 175 mm
B=Width: 50 mm
Weight (ERP): 2.1000 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23765-40505001
H=Height(mm) | 20 | L2(mm) | 25 | Form | E |
---|---|---|---|---|---|
Version 1 | maintenance-free | Main material | bronze | Item | Glide plate |
Component material | graphite | RoHS | yes | PL Edelstahl | no |
This page is Glide plate maintenance-free, form E (23765), part number 23765-40505001.
You can find the detail information about specifications and dimensions on part number 23765-40505001.
Part Number |
---|
23765-40503501 |
23765-40504001 |
23765-40504501 |
23765-40802501 |
23765-40803001 |
23765-40803501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | L1 (mm) | B=Width (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
202.28 € | 1 | 4 Days | 350 | 125 | 50 | 1.6640 | ||
227.58 € | 1 | 4 Days | 400 | 145 | 50 | 1.9100 | ||
256.03 € | 1 | 4 Days | 450 | 165 | 50 | 2.0000 | ||
204.42 € | 1 | 4 Days | 250 | 85 | 80 | 1.9100 | ||
249.67 € | 1 | 4 Days | 300 | 105 | 80 | 2.0000 | ||
291.28 € | 1 | 4 Days | 350 | 125 | 80 | 2.1000 |