Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23765-01-075150 |
23765-01-100150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
96.32 € | 1 | 4 Days | 75 | 45 | 0.3000 | ||
120.39 € | 1 | 4 Days | 100 | 70 | 0.4400 |
Loading...
Main material | Bronze | Form | D | Version 1 | Maintenance-free |
---|---|---|---|---|---|
Item | Glide plate | Component material | Graphite | L=Length(mm) | 150 |
L1(mm) | 60 | H=Height(mm) | 5 | D=diameter(mm) | 9 |
RoHS | Yes | PL Edelstahl | No |