Mounting plate, long version (21090) (21090-122)

Mounting plate, long version (21090) 21090-122

Product Details:

Manufacturer part number: 21090-122

Brand: NORELEM

Price: 99.95

Delivery time: 4 Days


Technical Data:

B=Width: 75

B1: 30

D: 6

D2: M6

H=Height: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21090-122

Part Number
21090-122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width B1 D D2 H=Height H2 H3 L=Length L1 L2 L3 L4 L5 Size Weight (ERP)
(kg)

99.95 €

1 4 Days 75306M6123.37.5180165150120603120.3606

Loading...

  1. 1

Basic information

H1 2 Item Mounting plate Version Long
Version 2 Long RoHS Yes

This page is Mounting plate, long version (21090), part number 21090-122.
You can find the detail information about specifications and dimensions on part number 21090-122.

Variation of this product

Part Number
21090-082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width B1 D D2 H=Height H2 H3 L=Length L1 L2 L3 L4 L5 Size Weight (ERP)
(kg)

81.56 €

1 4 Days 46104M4102.36.51201089672361.580.1294

Tech Support