Mounting plate, aluminium (21010) (21010-01-050)

Mounting plate, aluminium (21010) 21010-01-050

Product Details:

Manufacturer part number: 21010-01-050

Brand: NORELEM

Price: 55.70

Delivery time: 4 Days


Technical Data:

A: 49.5

B: 24

B1: 14

D1: 7

D2: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21010-01-050

Part Number
21010-01-050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B B1 D1 D2 D3 D4 D5 H H1 L1 L2 L3 L4 P P1 P2 Weight (ERP)
(kg)

55.70 €

1 4 Days 49.52414784.584.510640284.551.64.44.40.0234

Loading...

  1. 1

Basic information

Item Mounting plate Main material Aluminium RoHS Yes

This page is Mounting plate, aluminium (21010), part number 21010-01-050.
You can find the detail information about specifications and dimensions on part number 21010-01-050.

Variation of this product

Part Number
21010-01-020
21010-01-030
21010-01-080
21010-01-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A B B1 D1 D2 D3 D4 D5 H H1 L1 L2 L3 L4 P P1 P2 Weight (ERP)
(kg)

44.16 €

1 4 Days 19.514844.42.44.42.47414.882.72.51.12.42.40.0032

49.93 €

1 4 Days 29.5171055.52.75.52.77523.5153.23.51.13.53.50.0068

80.65 €

1 4 Days 79.537231095.595.51286840662.15.55.50.0716

114.46 €

1 4 Days 119.5463010105.5116.4141010670762.16.45.40.1658

Tech Support