Linear guide rails curved, steel (21356) (21356-2120200045)

Linear guide rails curved, steel (21356) 21356-2120200045

Product Details:

Manufacturer part number: 21356-2120200045

Brand: NORELEM

Price: 392.97

Delivery time: 4 Days


Technical Data:

B=Width: 20

Size: 2

W°: 45

T: 8.5

H=Height: 21


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21356-2120200045

Part Number
21356-2120200045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width Size T H=Height R D=diameter D1 W1° W2° Weight in kg (ERP)
(kg)

392.97 €

1 4 Days 202458.52120069.57.5150.4248

Loading...

  1. 1

Basic information

Version 2 with slot Version 1 angled Main material steel
Item Linear guide rail Component material plastic Component colour ultramarine RAL 5002
Surface finish body hardened RoHS yes PL Edelstahl no

This page is Linear guide rails curved, steel (21356), part number 21356-2120200045.
You can find the detail information about specifications and dimensions on part number 21356-2120200045.

Variation of this product

Part Number
21356-2120200090
21356-2120200180
21356-2120300045
21356-2120300090
21356-2120300180
21356-2120400045
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width Size T H=Height R D=diameter D1 W1° W2° Weight in kg (ERP)
(kg)

593.32 €

1 4 Days 202908.52120069.57.5150.8360

1,225.15 €

1 4 Days 2021808.52120069.57.5151.6720

588.17 €

1 4 Days 202458.52130069.57.5150.6390

801.35 €

1 4 Days 202908.52130069.57.5151.2780

1,602.72 €

1 4 Days 2021808.52130069.57.5152.5560

821.90 €

1 4 Days 202458.52140069.53.757.50.8380

Tech Support