Roller guide carriage, steel (21322) (21322-28097)

Roller guide carriage, steel (21322) 21322-28097

Product Details:

Manufacturer part number: 21322-28097

Brand: NORELEM

Price: 160.67

Delivery time: 4 Days


Technical Data:

H1: 9.7

L1: 97

D: M5

A1: 78

E1: 31


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21322-28097

Part Number
21322-28097
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 L1 D A1 E1 L=Length C0Y
(N)
E B1 C0Z
(N)
H Size B Mz
(Nm)
B2 My
(Nm)
C dynamic
(N)
Mx
(Nm)
A2 Weight in kg (ERP)
(kg)

160.67 €

1 4 Days 9.797M5783110821709.528640242824.927.226.451642606.2350.2256

Loading...

  1. 1

Basic information

Main material steel Item Roller Guide Carriage RoHS yes
PL Edelstahl no

This page is Roller guide carriage, steel (21322), part number 21322-28097.
You can find the detail information about specifications and dimensions on part number 21322-28097.

Variation of this product

Part Number
21322-18070
21322-43139
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 L1 D A1 E1 L=Length C0Y
(N)
E B1 C0Z
(N)
H Size B Mz
(Nm)
B2 My
(Nm)
C dynamic
(N)
Mx
(Nm)
A2 Weight in kg (ERP)
(kg)

140.29 €

1 4 Days 7.270M552257882091826016.518168.2174.715301.5200.0963

209.77 €

1 4 Days 14.5139M811442150550012.5431570374339.5104.541.25601228023.6550.8000

Tech Support