Fixed bearings (21322) (21322-1128080)

Fixed bearings (21322) 21322-1128080

Product Details:

Manufacturer part number: 21322-1128080

Brand: NORELEM

Price: 160.67

Delivery time: 4 Days


Technical Data:

B=Width: 14.9 mm

L=Length: 100 mm

H1: 9.7 mm

B1: 28 mm

B2: 21.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21322-1128080

Part Number
21322-1128080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
H1
(mm)
B1
(mm)
B2
(mm)
L1
(mm)
D
(mm)
A1
(mm)
E
(mm)
C0Y
(N)
C0Z
(N)
H
(mm)
Size Mx
(Nm)
My
(Nm)
Mz
(Nm)
C dynamic
(N)
Weight (ERP)
(kg)

160.67 €

1 4 Days 14.91009.72821.780M53522.5217064023.9286.21627.242600.1884

Loading...

  1. 1

Basic information

Main material Steel Version 1 Fixed bearing Item Roller guide carriage
PL Edelstahl No

This page is Fixed bearings (21322), part number 21322-1128080.
You can find the detail information about specifications and dimensions on part number 21322-1128080.

Variation of this product

Part Number
21322-1118060
21322-1135100
21322-1143120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
H1
(mm)
B1
(mm)
B2
(mm)
L1
(mm)
D
(mm)
A1
(mm)
E
(mm)
C0Y
(N)
C0Z
(N)
H
(mm)
Size Mx
(Nm)
My
(Nm)
Mz
(Nm)
C dynamic
(N)
Weight (ERP)
(kg)

140.29 €

1 4 Days 9.5765.7181460M5202082026015181.54.78.215300.0654

195.49 €

1 4 Days 19.912011.93527.85100M64527.53510106030.23512.933.761.580400.3384

209.77 €

1 4 Days 24.914014.54334.3120M85532.555001570374323.660104.5122800.5741

Tech Support