Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21320-220060 |
21320-230080 |
21320-245120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | L=Length (mm) | H1 (mm) | H2 (mm) | B1 (mm) | D (mm) | A1 (mm) | E (mm) | C0Y (N) | C0Z (N) | F (mm) | H (mm) | Size | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.94 € | 1 | 4 Days | 10 | 60 | 6 | 17.8 | 19.2 | M5 | 20 | 20 | 326 | 185 | 2.6 | 13 | 20 | 0.0373 | ||
84.06 € | 1 | 4 Days | 20 | 80 | 10 | 26.5 | 29.5 | M6 | 35 | 22.5 | 870 | 435 | 3.3 | 20.7 | 30 | 0.2139 | ||
182.67 € | 1 | 4 Days | 25 | 120 | 12 | 38 | 46.4 | M8 | 55 | 32.5 | 1740 | 935 | 5.1 | 28.9 | 45 | 0.5226 |
Loading...
Main material | Steel | Version 1 | Fixed bearing | Version 2 | Solid version |
---|---|---|---|---|---|
Item | Roller guide carriage | RoHS | Yes |
Configure
Basic Attributes
B=Width(mm)
L=Length(mm)
H1(mm)
H2(mm)
B1(mm)
D(mm)
A1(mm)
E(mm)
C0Y(N)
C0Z(N)
F(mm)
H(mm)
Size
Filter by standard shipping days
Optional Attributes