Linear axis with toothed belt drive, aluminium (20300) (20300-1060X0500)

Linear axis with toothed belt drive, aluminium (20300) 20300-1060X0500

Product Details:

Manufacturer part number: 20300-1060X0500

Brand: NORELEM

Price: 1,557.83

Delivery time: 4 Days


Technical Data:

D4: M4

D5: 7

E3: 3

Size: 60

Iy: 43.26 cm⁴


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20300-1060X0500

Part Number
20300-1060X0500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 D5 E3 Size Iy
(cm⁴)
Max. driving torque M
(Nm)
Max. speed
(m/s)
Max. acceleration
(m/sc)
Weight of carriage kg
(kg)
Fx
(N)
Fy dynamic
(N)
Fz dynamic
(N)
Mx dynamic
(Nm)
My dynamic
(Nm)
Mz dynamic
(Nm)
Iz
(cm⁴)
Toothed belt type Idle torque
(Nm)
Constant feed
(mm/rev)
Typical payload kg
(kg)
L2 D6 E1 D7 E2 D1 A B Slot width D L4 E4 L=Length L1 L3 Weight Stroke 0 kg Weight per 1000 mm stroke kg Travel S Weight in kg (ERP)
(kg)

1,557.83 €

1 4 Days M4736043.26143800.3844138413848424257.8832AT50.31011545M66.21016.3526025617299.75850180302.344.825004.7500

Loading...

  1. 1

Basic information

Repeat accuracy ±0.05 Suitable proximitiy switch 20905-015 Version 1 with toothed belt drive
Main material aluminium Item Linear Axis RoHS yes

This page is Linear axis with toothed belt drive, aluminium (20300), part number 20300-1060X0500.
You can find the detail information about specifications and dimensions on part number 20300-1060X0500.

Variation of this product

Part Number
20300-1060X0200
20300-1060X1000
20300-1060X1500
20300-1080X0300
20300-1080X0500
20300-1080X1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D4 D5 E3 Size Iy
(cm⁴)
Max. driving torque M
(Nm)
Max. speed
(m/s)
Max. acceleration
(m/sc)
Weight of carriage kg
(kg)
Fx
(N)
Fy dynamic
(N)
Fz dynamic
(N)
Mx dynamic
(Nm)
My dynamic
(Nm)
Mz dynamic
(Nm)
Iz
(cm⁴)
Toothed belt type Idle torque
(Nm)
Constant feed
(mm/rev)
Typical payload kg
(kg)
L2 D6 E1 D7 E2 D1 A B Slot width D L4 E4 L=Length L1 L3 Weight Stroke 0 kg Weight per 1000 mm stroke kg Travel S Weight in kg (ERP)
(kg)

1,347.85 €

1 4 Days M4736043.26143800.3844138413848424257.8832AT50.31011545M66.21016.3526025617299.75550180302.344.822004.2200

2,054.76 €

1 4 Days M4736043.26143800.3844138413848424257.8832AT50.31011545M66.21016.3526025617299.751350180302.344.8210007.1600

2,487.71 €

1 4 Days M4736043.26143800.3844138413848424257.8832AT50.31011545M66.21016.3526025617299.751850180302.344.8215009.8100

1,687.26 €

1 4 Days M6104.580127.09385500.8715723662366227146146184.7850AT50.71465060M8813207680308244512.25760240405.338.393007.3870

1,819.13 €

1 4 Days M6104.580127.09385500.8715723662366227146146184.7850AT50.71465060M8813207680308244512.25960240405.338.395009.0650

2,111.81 €

1 4 Days M6104.580127.09385500.8715723662366227146146184.7850AT50.71465060M8813207680308244512.251460240405.338.39100014.5200

Tech Support