Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
20321-604710 |
20321-806960 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | Size | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | A (mm) | D (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.39 € | 1 | 4 Days | 60 | 60 | 38.1 | 33 | 4 | 4.5 | 47.14 | 25 | 0.0700 | ||
65.07 € | 1 | 4 Days | 90 | 80 | 73 | 52 | 5 | 6.6 | 69.6 | 40 | 0.1605 |
Loading...
L=Length(mm) | 8 | Main material | Aluminium | Item | Adapter plate |
---|---|---|---|---|---|
L1(mm) | 1.6 | RoHS | Yes |