Roller cage for guide rails (21052) (Part Numbers)

Roller cage for guide rails (21052)
· Length acc. to customer specifications

· Load of up to 400 N per roller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21052-02002
21052-02010
21052-02020
21052-02030
21052-03002
21052-03010
21052-03020
21052-03030
21052-03040
21052-03050
21052-03080
21052-03090
21052-03100
21052-03150
21052-03200
21052-06010
21052-06020
21052-06030
21052-06050
21052-06060
21052-06100
21052-06110
21052-06150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B H=Height Load F N/roller D=roller diameter N=number of rollers T (division) Weight in kg (ERP)
(kg)

5.69 €

1 4 Days 0.54.5602240.0050

28.43 €

1 4 Days 0.54.56021040.0006

56.86 €

1 4 Days 0.54.56022040.0017

85.28 €

1 4 Days 0.54.56023040.0040

5.69 €

1 4 Days 17.51003250.0040

28.43 €

1 4 Days 17.510031050.0092

56.86 €

1 4 Days 17.510032050.0039

85.28 €

1 4 Days 17.510033050.0093

113.71 €

1 4 Days 17.510034050.0071

142.14 €

1 4 Days 17.510035050.0087

227.42 €

1 4 Days 17.510038050.0165

255.85 €

1 4 Days 17.510039050.0205

284.28 €

1 4 Days 17.5100310050.0123

426.42 €

1 4 Days 17.5100315050.0265

568.56 €

1 4 Days 17.5100320050.0523

42.23 €

1 4 Days 2.41540061090.0191

84.46 €

1 4 Days 2.41540062090.0784

126.68 €

1 4 Days 2.41540063090.0520

211.14 €

1 4 Days 2.41540065090.2000

253.37 €

1 4 Days 2.41540066090.1085

422.28 €

1 4 Days 2.415400610090.1802

464.51 €

1 4 Days 2.415400611090.1999

633.42 €

1 4 Days 2.415400615090.2717

Loading...

  1. 1

Basic information

Version 1 for guide rails Main material plastic Item Roller Cage
No. of rollers 2-200 Component material tool steel RoHS yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support