Manufacturer part number: 21200-2510
Brand: NORELEM
Price: 107.85 €
Delivery time: 4 Days
A: 57
A1: 45
D: M8
H3: 24.8
C0(-Y): 10 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21200-2510
Part Number
|
---|
21200-2510 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A | A1 | D | H3 | C0(-Y) (kN) | L=Length | L1 | M0Y (Nm) | C1 | C0Z (kN) | C0Y (kN) | M0X (Nm) | B1 | H1 | B | M0Z (Nm) | H | D1 for screw to DIN 912 | Size | Version 2 | H2 | D2 | Manual clamp thread | C | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.85 € | 1 | 4 Days | 57 | 45 | M8 | 24.8 | 10 | 96 | 68 | 65 | 11 | 5 | 10 | 125 | 23.5 | 5 | 70 | 65 | 36 | M6 | 25 | fixed bearing with manual clamping | 19 | 28 | M8 | 17 | 0.3010 |
Loading...
Version 1 | drylin® t | Component material | Iglidur® | Main material | aluminium |
---|---|---|---|---|---|
Item | Guide Carriage | RoHS | yes |
This page is Guide carriage DRYLIN® T (21200), part number 21200-2510.
You can find the detail information about specifications and dimensions on part number 21200-2510.
Configure
Basic Attributes
A
A1
D
H3
C0(-Y)(kN)
L=Length
L1
M0Y(Nm)
C1
C0Z(kN)
C0Y(kN)
M0X(Nm)
B1
H1
B
M0Z(Nm)
H
D1 for screw to DIN 912
Size
Version 2
H2
D2
Manual clamp thread
C
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21200-1530 |
21200-2000 |
21200-2010 |
21200-2520 |
21200-2530 |
21200-3000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A | A1 | D | H3 | C0(-Y) (kN) | L=Length | L1 | M0Y (Nm) | C1 | C0Z (kN) | C0Y (kN) | M0X (Nm) | B1 | H1 | B | M0Z (Nm) | H | D1 for screw to DIN 912 | Size | Version 2 | H2 | D2 | Manual clamp thread | C | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.43 € | 1 | 4 Days | 38 | 30 | M5 | 16 | 4 | 74 | 50 | 25 | 9 | 2 | 4 | 32 | 16 | 4 | 47 | 25 | 24 | M4 | 15 | floating bearing z axis | - | - | - | - | 0.0965 | ||
67.22 € | 1 | 4 Days | 53 | 40 | M6 | 19.8 | 7.4 | 87 | 61 | 45 | 10 | 3.7 | 7.4 | 85 | 21.5 | 5 | 63 | 45 | 30 | M5 | 20 | standard fixed bearing | - | - | - | - | 0.2000 | ||
92.36 € | 1 | 4 Days | 53 | 40 | M6 | 19.8 | 7.4 | 87 | 61 | 45 | 10 | 3.7 | 7.4 | 85 | 21.5 | 5 | 63 | 45 | 30 | M5 | 20 | fixed bearing with manual clamping | 15 | 28 | M8 | 18 | 0.2000 | ||
82.69 € | 1 | 4 Days | 57 | 45 | M8 | 24.8 | 10 | 96 | 68 | 65 | 11 | 5 | 10 | 125 | 23.5 | 5 | 70 | 65 | 36 | M6 | 25 | floating bearing y axis | - | - | - | - | 0.2811 | ||
82.69 € | 1 | 4 Days | 57 | 45 | M8 | 24.8 | 10 | 96 | 68 | 65 | 11 | 5 | 10 | 125 | 23.5 | 5 | 70 | 65 | 36 | M6 | 25 | floating bearing z axis | - | - | - | - | 0.2822 | ||
86.58 € | 1 | 4 Days | 72 | 52 | M10 | 27 | 14 | 109 | 79 | 100 | 12 | 7 | 14 | 200 | 31 | 6.5 | 90 | 100 | 42 | M8 | 30 | standard fixed bearing | - | - | - | - | 0.5055 |