Guide rails DryLin® T (21200)

Guide rails DryLin® T (21200)
· Aluminium rail with good thermal conductivity

· Only heats up considerably at continuously very high speeds

· Hard anodised aluminium 500 HV

· Length acc. to customer specifications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21200-1530X3960
21200-2030X3960
21200-2530X3960
21200-3020X3960
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D for screw DIN 912 Size H1
(mm)
H
(mm)
L1
(mm)
L2=Hole spacing from edge
(mm)
B1
(mm)
Weight (ERP)
(kg)
Approx. weight
(kg/m)

365.63 €

1 4 Days 22M4151015.56030152.11000.6

374.26 €

1 4 Days 31M52012.3196030204.04001

445.52 €

1 4 Days 34M62513.821.56030235.17801.3

543.11 €

1 4 Days 40M83015.8268020287.32601.9

Loading...

  1. 1

Basic information

Material Aluminum L=Length(mm) 3960 Item Guide rail
Version L max. Version 1 DRYLIN® T L max.(mm) 3960
RoHS Yes

Tech Support