Guide carriage DRYLIN® T (21210) (21210-1230)

Guide carriage DRYLIN® T (21210) 21210-1230

Product Details:

Manufacturer part number: 21210-1230

Brand: NORELEM

Price: 24.23

Delivery time: 4 Days


Technical Data:

A: 20

A1: 15

D: M3

M0Y: 4.4 Nm

M0X: 9.2 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21210-1230

Part Number
21210-1230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A A1 D M0Y
(Nm)
M0X
(Nm)
H1 B M0Z
(Nm)
H Main material Size Version 2 L3= length C0Y
(N)
C0Z
(N)
C0(-Y)
(N)
H4 D1 B2 L4 Weight in kg (ERP)
(kg)

24.23 €

1 4 Days 2015M34.49.22.2274.413zinc12floating bearing z axis349604809609.56.57.5220.0340

Loading...

  1. 1

Basic information

Version 1 drylin® t Component material Iglidur® Item Guide Carriage
RoHS yes

This page is Guide carriage DRYLIN® T (21210), part number 21210-1230.
You can find the detail information about specifications and dimensions on part number 21210-1230.

Variation of this product

Part Number
21210-0930
21210-1200
21210-1220
21210-1500
21210-1520
21210-1530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A A1 D M0Y
(Nm)
M0X
(Nm)
H1 B M0Z
(Nm)
H Main material Size Version 2 L3= length C0Y
(N)
C0Z
(N)
C0(-Y)
(N)
H4 D1 B2 L4 Weight in kg (ERP)
(kg)

19.87 €

1 4 Days 1513M21.83.41.7201.810zinc9floating bearing z axis294802404807.24.45.5180.0165

24.23 €

1 4 Days 2015M34.49.22.2274.413zinc12standard fixed bearing349604809609.56.57.5220.0358

24.23 €

1 4 Days 2015M34.49.22.2274.413zinc12floating bearing y axis349604809609.56.57.5220.0354

29.90 €

1 4 Days 2520M38172.832816zinc15standard fixed bearing4214007001400116.58.5310.0611

29.90 €

1 4 Days 2520M38172.832816zinc15floating bearing y axis4214007001400116.58.5310.0596

29.90 €

1 4 Days 2520M38172.832816zinc15floating bearing z axis4214007001400116.58.5310.0602

Tech Support