Guide rail DRYLIN® T (21210) (21210-1520X3000)

Guide rail DRYLIN® T (21210) 21210-1520X3000

Product Details:

Manufacturer part number: 21210-1520X3000

Brand: NORELEM

Price: 208.23

Delivery time: 4 Days


Technical Data:

H3: 10.8

L=Length: 3000

L1: 40

B1: 15

Size: 15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21210-1520X3000

Part Number
21210-1520X3000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H3 L=Length L1 B1 Size H2 L max. L2=Hole spacing from edge Version B3 D3 for screw to DIN 912 Weight in kg (ERP)
(kg)
Approx. weight
(kg/m)

208.23 €

1 4 Days 10.830004015157300020-17M31.00100.33

Loading...

  1. 1

Basic information

Version 1 drylin® t Main material aluminium Item Guide Rail
RoHS yes

This page is Guide rail DRYLIN® T (21210), part number 21210-1520X3000.
You can find the detail information about specifications and dimensions on part number 21210-1520X3000.

Variation of this product

Part Number
21210-0910X0800
21210-1212X0800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H3 L=Length L1 B1 Size H2 L max. L2=Hole spacing from edge Version B3 D3 for screw to DIN 912 Weight in kg (ERP)
(kg)
Approx. weight
(kg/m)

47.57 €

1 4 Days 6.380020994.680010-9.6M20.08910.11

51.72 €

1 4 Days 8.68002512125.980012L max.13M30.1589-

Tech Support