Guide carriage DRYLIN® N, IGLIDUR® (21230) (21230-1710)

Guide carriage DRYLIN® N, IGLIDUR® (21230) 21230-1710

Product Details:

Manufacturer part number: 21230-1710

Brand: NORELEM

Price: 5.09

Delivery time: 4 Days


Technical Data:

L=Length: -

Version 1: drylin® n

Component material: Iglidur®

Main material: aluminium

Item: Guide Carriage


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21230-1710

Part Number
21230-1710
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Version 1 Component material Main material Item Version 2 L max. L2=Hole spacing from edge Surface finish body D=bore Weight in kg (ERP)
(kg)

5.09 €

1 4 Days -drylin® nIglidur®aluminiumGuide Carriagefloating bearing----0.0017

Loading...

  1. 1

Basic information

RoHS yes

This page is Guide carriage DRYLIN® N, IGLIDUR® (21230), part number 21230-1710.
You can find the detail information about specifications and dimensions on part number 21230-1710.

Variation of this product

Part Number
21230-1700
21230-1720X1960
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Version 1 Component material Main material Item Version 2 L max. L2=Hole spacing from edge Surface finish body D=bore Weight in kg (ERP)
(kg)

5.09 €

1 4 Days -drylin® nIglidur®brassGuide Carriagefixed bearing----0.0017

73.22 €

1 4 Days 1960--aluminiumGuide Railwith through hole196020anodisedfor M30.2985

Tech Support