Flat guide carriage DRYLIN® N (21230) (21230-8000)

Flat guide carriage DRYLIN® N (21230) 21230-8000

Product Details:

Manufacturer part number: 21230-8000

Brand: NORELEM

Price: 14.34

Delivery time: 4 Days


Technical Data:

L=Length: -

Version 1: drylin® n

Component material: Iglidur®

Main material: zinc

Item: Guide Carriage


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21230-8000

Part Number
21230-8000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Version 1 Component material Main material Item Version 2 L max. L2=Hole spacing from edge Surface finish body D=bore Weight in kg (ERP)
(kg)

14.34 €

1 4 Days -drylin® nIglidur®zincGuide Carriagefixed bearing----0.1280

Loading...

  1. 1

Basic information

RoHS yes

This page is Flat guide carriage DRYLIN® N (21230), part number 21230-8000.
You can find the detail information about specifications and dimensions on part number 21230-8000.

Variation of this product

Part Number
21230-8010
21230-8030X3960
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Version 1 Component material Main material Item Version 2 L max. L2=Hole spacing from edge Surface finish body D=bore Weight in kg (ERP)
(kg)

14.34 €

1 4 Days -drylin® nIglidur®zincGuide Carriagefloating bearing----0.1289

314.82 €

1 4 Days 3960--aluminiumGuide Railwith through hole396030anodisedfor M44.7250

Tech Support