Guide carriage DRYLIN® W (21240) (21240-1000200)

Guide carriage DRYLIN® W (21240) 21240-1000200

Product Details:

Manufacturer part number: 21240-1000200

Brand: NORELEM

Price: 65.83

Delivery time: 4 Days


Technical Data:

A: 60

A1: 187

D: 10

H3: 6

C0(-Y): 4.8 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21240-1000200

Part Number
21240-1000200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A A1 D H3 C0(-Y)
(kN)
L=Length M0Y
(Nm)
C1 C0Z
(kN)
C0Y
(kN)
M0X
(Nm)
B1 H1 B M0Z
(Nm)
H Main material Size H2 C D1 A2 Weight in kg (ERP)
(kg)

65.83 €

1 4 Days 601871064.8200410264.84.8967394041024zinc103.529M61550.4040

Loading...

  1. 1

Basic information

Version 1 drylin® w Component material Iglidur® Item Guide Carriage
RoHS yes

This page is Guide carriage DRYLIN® W (21240), part number 21240-1000200.
You can find the detail information about specifications and dimensions on part number 21240-1000200.

Variation of this product

Part Number
21240-0600100
21240-1000100
21240-1000150
21240-1600100
21240-1600150
21240-1600200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A A1 D H3 C0(-Y)
(kN)
L=Length M0Y
(Nm)
C1 C0Z
(kN)
C0Y
(kN)
M0X
(Nm)
B1 H1 B M0Z
(Nm)
H Main material Size H2 C D1 A2 Weight in kg (ERP)
(kg)

59.34 €

1 4 Days 4591541.6810068181.681.6825547.5306818zinc6219M4710.1200

58.84 €

1 4 Days 60871064.8100170264.84.8967394017024zinc103.529M6550.2900

62.18 €

1 4 Days 601371064.8150290264.84.8967394029024zinc103.529M61050.3476

79.52 €

1 4 Days 86821688.410027034.58.48.4240104145827035aluminium16436M8460.6245

87.02 €

1 4 Days 861321688.415048034.58.48.4240104145848035aluminium16436M8960.7401

95.94 €

1 4 Days 861821688.420069034.58.48.4240104145869035aluminium16436M81460.9700

Tech Support