Manufacturer part number: 21240-11030X4000
Brand: NORELEM
Price: 218.76 €
Delivery time: 4 Days
A: 17
D: 10
L=Length: 4000
L1: 120
B1: 27
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21240-11030X4000
Part Number
|
---|
21240-11030X4000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A | D | L=Length | L1 | B1 | H1 | B | H | Size | H2 | D2 | L max. | D1 | T | Weight in kg (ERP) (kg) | Approx. weight (kg/m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218.76 € | 1 | 4 Days | 17 | 10 | 4000 | 120 | 27 | 9 | 27 | 18 | 10 | 5.5 | - | 4000 | 6.6 | - | 2.4850 | 0.62 |
Loading...
Version 1 | drylin® w | Main material | aluminium | Item | Guide Rail |
---|---|---|---|---|---|
Version 2 | single | L2=Hole spacing from edge | 30 | Version | L max. |
RoHS | yes |
This page is Guide rail DRYLIN® W, single, aluminium (21240), part number 21240-11030X4000.
You can find the detail information about specifications and dimensions on part number 21240-11030X4000.
Configure
Basic Attributes
D2
T
A
D
L=Length
L1
B1
H1
B
H
Size
H2
L max.
D1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21240-10630X3000 |
21240-11630X4000 |
21240-12030X4000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A | D | L=Length | L1 | B1 | H1 | B | H | Size | H2 | D2 | L max. | D1 | T | Weight in kg (ERP) (kg) | Approx. weight (kg/m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.56 € | 1 | 4 Days | 10.5 | 5 | 3000 | 60 | 14 | 7.5 | 15.5 | 14 | 6 | 4 | - | 3000 | 4.5 | - | 0.6955 | 0.23 | ||
263.93 € | 1 | 4 Days | 19 | 16 | 4000 | 120 | 27 | 14 | 29 | 27 | 16 | 7.5 | 15 | 4000 | 9 | 4 | 4.0020 | 0.98 | ||
308.83 € | 1 | 4 Days | 21 | 20 | 4000 | 120 | 27 | 20 | 31 | 36 | 20 | 9.5 | 15 | 4000 | 9 | 5 | 5.7000 | 1.32 |