Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21240-20630X3000 |
21240-21030X4000 |
21240-21630X4000 |
21240-22030X4000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | L=Length (mm) | A (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | Size | H1 (mm) | H (mm) | H2 (mm) | L max. (mm) | L1 (mm) | B1 (mm) | T (mm) | Weight (ERP) (kg) | Approx. weight (kg/m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
223.63 € | 1 | 4 Days | 30 | 3000 | - | 5 | 4.5 | - | - | 6 | 7.5 | 14 | 4 | 3000 | 60 | 27 | - | 1.3880 | 0.45 | ||
321.37 € | 1 | 4 Days | 40 | 4000 | - | 10 | 6.6 | - | - | 10 | 9 | 18 | 5.5 | 4000 | 120 | 40 | - | 4.0660 | 1 | ||
558.96 € | 1 | 4 Days | 58 | 4000 | - | 16 | 9 | 15 | 8 | 16 | 14 | 27 | 7.5 | 4000 | 120 | 54 | 4 | 7.8540 | 1.96 | ||
656.85 € | 1 | 4 Days | 82 | 4000 | 40 | 20 | 9 | 15 | 14 | 20 | 20 | 36 | 9.5 | 4000 | 120 | 74 | 5 | 13.4860 | 3.3 |
Loading...
Material | Aluminum | Item | Guide rail | Version | L max. |
---|---|---|---|---|---|
Version 1 | DRYLIN® W | Version 2 | Double | L2=Hole spacing from edge(mm) | 30 |
RoHS | Yes |
Configure
Basic Attributes
B=Width(mm)
L=Length(mm)
A(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
Size
H1(mm)
H(mm)
H2(mm)
L max.(mm)
L1(mm)
B1(mm)
T(mm)
Filter by standard shipping days
Optional Attributes