Guide rail for cross rollers, tool steel (21050) (21050-03100)

Guide rail for cross rollers, tool steel (21050) 21050-03100

Product Details:

Manufacturer part number: 21050-03100

Brand: NORELEM

Price: 52.33

Delivery time: 4 Days


Technical Data:

L=Length: 100

L1: 12.5

H1: 1

B: 18

D2: 3.4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21050-03100

Part Number
21050-03100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length L1 H1 B D2 D1 B2 D3 H=Height L2 D=for roller diameter B1=Width K Weight in kg (ERP)
(kg)

52.33 €

1 4 Days 10012.51183.4M43.5683x2538.33.20.0480

Loading...

  1. 1

Basic information

Version 1 with cross rollers Component material structural steel Main material tool steel
Item Guide Rail RoHS yes

This page is Guide rail for cross rollers, tool steel (21050), part number 21050-03100.
You can find the detail information about specifications and dimensions on part number 21050-03100.

Variation of this product

Part Number
21050-02060
21050-03050
21050-03075
21050-03125
21050-03150
21050-06100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length L1 H1 B D2 D1 B2 D3 H=Height L2 D=for roller diameter B1=Width K Weight in kg (ERP)
(kg)

54.90 €

1 4 Days 607.51122.55M32.54.463x1525.52.20.0141

37.14 €

1 4 Days 5012.51183.4M43.5681x2538.33.20.0251

42.55 €

1 4 Days 7512.51183.4M43.5682x2538.33.20.0343

61.88 €

1 4 Days 12512.51183.4M43.5684x2538.33.20.0563

71.42 €

1 4 Days 15012.51183.4M43.5685x2538.33.20.0701

63.19 €

1 4 Days 100251.8315.4M6610151x50613.95.20.1388

Tech Support