Guide rail (21054) (21054-1060100)

Guide rail (21054) 21054-1060100

Product Details:

Manufacturer part number: 21054-1060100

Brand: NORELEM

Price: 104.13

Delivery time: 4 Days


Technical Data:

L=Length: 100

L1: 25

B: 31

Version 1: hardened

Main material: tool steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21054-1060100

Part Number
21054-1060100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length L1 B Version 1 Main material Size Version 2 D2 C D1 B2 D3 H=Height L2 B1=Width K E Form F
(N)
Weight in kg (ERP)
(kg)

104.13 €

1 4 Days 1002531hardenedtool steel6ground5.319.3M6610151x50165.21A6840.1780

Loading...

  1. 1

Basic information

Item Guide Rail RoHS yes

This page is Guide rail (21054), part number 21054-1060100.
You can find the detail information about specifications and dimensions on part number 21054-1060100.

Variation of this product

Part Number
21054-1030050
21054-1030075
21054-1030100
21054-1060150
21054-1060200
21054-1060250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length L1 B Version 1 Main material Size Version 2 D2 C D1 B2 D3 H=Height L2 B1=Width K E Form F
(N)
Weight in kg (ERP)
(kg)

54.94 €

1 4 Days 5012.518hardenedtool steel3ground3.310.8M43.5681x2593.10.6A1420.0267

63.70 €

1 4 Days 7512.518hardenedtool steel3ground3.310.8M43.5682x2593.10.6A2130.0397

80.87 €

1 4 Days 10012.518hardenedtool steel3ground3.310.8M43.5683x2593.10.6A2850.0527

134.11 €

1 4 Days 1502531hardenedtool steel6ground5.319.3M6610152x50165.21A10260.2648

172.53 €

1 4 Days 2002531hardenedtool steel6ground5.319.3M6610153x50165.21A13680.3542

210.26 €

1 4 Days 2502531hardenedtool steel6ground5.319.3M6610154x50165.21A17100.4434

Tech Support