Manufacturer part number: 21320-120X2080
Brand: NORELEM
Price: 82.91 €
Delivery time: 4 Days
A: 7
A1: 2.5
D: 4.5
L=Length: 2080
B1: 19.2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21320-120X2080
Version 1 | fixed bearing | Main material | steel | Item | Guide Rail |
---|---|---|---|---|---|
RoHS | yes |
This page is Guide rail fixed bearing, steel (21320), part number 21320-120X2080.
You can find the detail information about specifications and dimensions on part number 21320-120X2080.
Configure
Part Number |
---|
21320-120X0800 |
21320-120X1040 |
21320-120X3120 |
21320-130X0800 |
21320-130X1040 |
21320-130X2080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A | A1 | D | L=Length | B1 | H | Size | C | E | R | Weight in kg (ERP) (kg) | Approx. weight (kg/m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.85 € | 1 | 4 Days | 7 | 2.5 | 4.5 | 800 | 19.2 | 10.2 | 20 | 2 | 6.9 | 3 | 0.3601 | 0.47 | ||
51.65 € | 1 | 4 Days | 7 | 2.5 | 4.5 | 1040 | 19.2 | 10.2 | 20 | 2 | 6.9 | 3 | 0.4801 | 0.47 | ||
124.24 € | 1 | 4 Days | 7 | 2.5 | 4.5 | 3120 | 19.2 | 10.2 | 20 | 2 | 6.9 | 3 | 1.4590 | 0.47 | ||
53.06 € | 1 | 4 Days | 11 | 5 | 6 | 800 | 29.5 | 14.1 | 30 | 2.5 | 10 | 4.5 | 0.7001 | 0.9 | ||
60.18 € | 1 | 4 Days | 11 | 5 | 6 | 1040 | 29.5 | 14.1 | 30 | 2.5 | 10 | 4.5 | 0.9091 | 0.9 | ||
97.46 € | 1 | 4 Days | 11 | 5 | 6 | 2080 | 29.5 | 14.1 | 30 | 2.5 | 10 | 4.5 | 1.8300 | 0.9 |