Guide rail floating bearing, steel (21320) (21320-245X0800)

Guide rail floating bearing, steel (21320) 21320-245X0800

Product Details:

Manufacturer part number: 21320-245X0800

Brand: NORELEM

Price: 112.72

Delivery time: 4 Days


Technical Data:

A1: 2

D: 9

L=Length: 800

B1: 43.8

H: 24.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21320-245X0800

Part Number
21320-245X0800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1 D L=Length B1 H Size C R Weight in kg (ERP)
(kg)
Approx. weight
(kg/m)

112.72 €

1 4 Days 2980043.824.545492.14002.79

Loading...

  1. 1

Basic information

A 11 Version 1 floating bearing Main material steel
Item Guide Rail RoHS yes

This page is Guide rail floating bearing, steel (21320), part number 21320-245X0800.
You can find the detail information about specifications and dimensions on part number 21320-245X0800.

Variation of this product

Part Number
21320-230X1040
21320-230X2080
21320-230X3120
21320-245X1040
21320-245X2080
21320-245X3120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1 D L=Length B1 H Size C R Weight in kg (ERP)
(kg)
Approx. weight
(kg/m)

66.32 €

1 4 Days 56104029.81630361.60001.39

107.06 €

1 4 Days 56208029.81630363.22501.39

159.43 €

1 4 Days 56312029.81630364.82001.39

137.34 €

1 4 Days 29104043.824.545492.80102.79

219.54 €

1 4 Days 29208043.824.545495.68502.79

329.42 €

1 4 Days 29312043.824.545498.00002.79

Tech Support