Guide carriage compact, carbon steel (21404) (21404-30110901)

Guide carriage compact, carbon steel (21404) 21404-30110901

Product Details:

Manufacturer part number: 21404-30110901

Brand: NORELEM

Price: 87.44

Delivery time: 4 Days


Technical Data:

A: 40

A1: 40

H1: 42

B: 28

H: 26


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21404-30110901

Part Number
21404-30110901
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A A1 H1 B H Size H2 L3= length L4 T B1=Width E My
(Nm)
Static load rating
(N)
M Mz
(Nm)
Lubrication hole Dynamic load rating
(N)
Mx
(Nm)
E1 E2 Weight in kg (ERP)
(kg)

87.44 €

1 4 Days 40404228263091097211.2601650054900M8490M6x1298006007130.8048

Loading...

  1. 1

Basic information

Version 1 compact Component material ball-bearing steel Main material high carbon steel
Item Guide Carriage RoHS yes

This page is Guide carriage compact, carbon steel (21404), part number 21404-30110901.
You can find the detail information about specifications and dimensions on part number 21404-30110901.

Variation of this product

Part Number
21404-15106601
21404-20107801
21404-25108801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A A1 H1 B H Size H2 L3= length L4 T B1=Width E My
(Nm)
Static load rating
(N)
M Mz
(Nm)
Lubrication hole Dynamic load rating
(N)
Mx
(Nm)
E1 E2 Weight in kg (ERP)
(kg)

70.93 €

1 4 Days 2626241514154.666405.6349.55012700M450Ø36850704.350.1700

76.80 €

1 4 Days 323228201820577.848.87421118025600M5180M6x114500220513.50.2599

80.66 €

1 4 Days 353533232225788578.44812.532040000M6310M6x1214003604.813.50.3815

Tech Support