Guide carriage compact, carbon steel, short version (21406) (21406-15004801)

Guide carriage compact, carbon steel, short version (21406) 21406-15004801

Product Details:

Manufacturer part number: 21406-15004801

Brand: NORELEM

Price: 67.65

Delivery time: 4 Days


Technical Data:

A: 26

H1: 24

B: 15

H: 14

Size: 15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21406-15004801

Part Number
21406-15004801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A H1 B H Size H2 L3= length L4 T B1=Width E My
(Nm)
Static load rating
(N)
M Mz
(Nm)
Lubrication hole Dynamic load rating
(N)
Mx
(Nm)
E1 E2 Weight in kg (ERP)
(kg)

67.65 €

1 4 Days 26241514154.647.621.65.6349.5287250M428Ø33900404.350.0975

Loading...

  1. 1

Basic information

Version 1 compact Component material ball-bearing steel Main material high carbon steel
Item Guide Carriage Version 2 short RoHS yes

This page is Guide carriage compact, carbon steel, short version (21406), part number 21406-15004801.
You can find the detail information about specifications and dimensions on part number 21406-15004801.

Variation of this product

Part Number
21406-20005801
21406-25006301
21406-30007601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A H1 B H Size H2 L3= length L4 T B1=Width E My
(Nm)
Static load rating
(N)
M Mz
(Nm)
Lubrication hole Dynamic load rating
(N)
Mx
(Nm)
E1 E2 Weight in kg (ERP)
(kg)

73.00 €

1 4 Days 3228201820558287421110314700M5103M6x18300126513.50.1632

76.51 €

1 4 Days 3533232225762.531.58.44812.517522300M6172M6x1119002004.813.50.2352

83.02 €

1 4 Days 4042282630975.638.611.2601627029400M8270M6x1159503207130.4732

Tech Support