Manufacturer part number: 21410-2520X0520
Brand: NORELEM
Price: 96.77 €
Delivery time: 4 Days
D: 7
B: 23
H: 22
Size: 25
D1: 11
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21410-2520X0520
L=Length | 520 | Main material | steel | Item | Profile Guide Rail |
---|---|---|---|---|---|
L max. | 3960 | L1=hole spacing from edge | 20 | PL Edelstahl | no |
This page is Profile guide rail, steel (21410), part number 21410-2520X0520.
You can find the detail information about specifications and dimensions on part number 21410-2520X0520.
Part Number |
---|
21410-1520X0520 |
21410-2020X0520 |
21410-3020X0520 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | B | H | Size | D1 | T | L2 | Weight in kg (ERP) (kg) | Approx. weight (kg/m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.42 € | 1 | 4 Days | 4.5 | 15 | 14 | 15 | 7.5 | 5.3 | 60 | 0.7300 | 1.4 | ||
89.42 € | 1 | 4 Days | 6 | 20 | 18 | 20 | 9.5 | 8.5 | 60 | 1.2230 | 2.6 | ||
98.20 € | 1 | 4 Days | 9 | 28 | 26 | 30 | 14 | 12 | 80 | 2.4850 | 5.2 |