Splined hub round (24011) (24011-11143)

Splined hub round (24011) 24011-11143

Product Details:

Manufacturer part number: 24011-11143

Brand: NORELEM

Price: 33.59

Delivery time: 4 Days


Technical Data:

Main material: gunmetal

P=Profile: KW11X14

D1: 11 mm

D2: 20 mm

B: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24011-11143

Part Number
24011-11143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material P=Profile D1
(mm)
D2
(mm)
B
(mm)
D
(mm)
L
(mm)
No. of slots RoHS Weight (ERP)
(kg)

33.59 €

1 4 Days gunmetalKW11X141120314406no0.0664

Loading...

  1. 1

Basic information

Version 1 round Item Splined Hub

This page is Splined hub round (24011), part number 24011-11143.
You can find the detail information about specifications and dimensions on part number 24011-11143.

Variation of this product

Part Number
24011-11141
24011-11142
24011-13161
24011-13162
24011-13163
24011-16201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material P=Profile D1
(mm)
D2
(mm)
B
(mm)
D
(mm)
L
(mm)
No. of slots RoHS Weight (ERP)
(kg)

19.04 €

1 4 Days steelKW11X141120314406yes0.0572

52.51 €

1 4 Days stainless steelKW11X141120314406yes0.0587

19.36 €

1 4 Days steelKW13X1613283.516456yes0.1556

54.80 €

1 4 Days stainless steelKW13X1613283.516456yes0.1581

37.78 €

1 4 Days gunmetalKW13X1613283.516456no0.1782

21.76 €

1 4 Days steelKW16X201632420456yes0.1904

Tech Support