Splined hub with flange (24011) (24011-01-11142)

Splined hub with flange (24011) 24011-01-11142

Product Details:

Manufacturer part number: 24011-01-11142

Brand: NORELEM

Price: 109.59

Delivery time: 4 Days


Technical Data:

Main material: stainless steel

P=Profile: KW11X14

D1: 11 mm

D2: 20 mm

D3: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24011-01-11142

Part Number
24011-01-11142
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material P=Profile D1
(mm)
D2
(mm)
D3
(mm)
B
(mm)
D
(mm)
L
(mm)
No. of slots D4
(mm)
D5
(mm)
D6
(mm)
T
(mm)
L1
(mm)
RoHS Weight (ERP)
(kg)

109.59 €

1 4 Days stainless steelKW11X141120283143564.5422038yes0.1131

Loading...

  1. 1

Basic information

Version 1 with flange Item Splined Hub

This page is Splined hub with flange (24011), part number 24011-01-11142.
You can find the detail information about specifications and dimensions on part number 24011-01-11142.

Variation of this product

Part Number
24011-01-11141
24011-01-11143
24011-01-13161
24011-01-13162
24011-01-13163
24011-01-16201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material P=Profile D1
(mm)
D2
(mm)
D3
(mm)
B
(mm)
D
(mm)
L
(mm)
No. of slots D4
(mm)
D5
(mm)
D6
(mm)
T
(mm)
L1
(mm)
RoHS Weight (ERP)
(kg)

63.73 €

1 4 Days steelKW11X141120283143564.5422038yes0.1089

89.66 €

1 4 Days gunmetalKW11X141120283143564.5422038no0.1231

56.91 €

1 4 Days steelKW13X161325363.5164064.5502238yes0.1794

122.14 €

1 4 Days stainless steelKW13X161325363.5164064.5502238yes0.1817

91.83 €

1 4 Days gunmetalKW13X161325363.5164064.5502238no0.2087

58.15 €

1 4 Days steelKW16X201628384204065.55225310yes0.2128

Tech Support