Holder vertical, short version (21091) (21091-081)

Holder vertical, short version (21091) 21091-081

Product Details:

Manufacturer part number: 21091-081

Brand: NORELEM

Price: 125.10

Delivery time: 4 Days


Technical Data:

H=Height: 95

B=Width: 46

Size: 8

H2: 4.7

L4: 2.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21091-081

Part Number
21091-081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height B=Width Size H2 L4 B2 H1 L2 B1 D H4 H5 L1 H6 D1 L3 H10 L5 H8 H7 H9 B3 D2 Weight (ERP)
(kg)

125.10 €

1 4 Days 954684.72.325.58630364.286712340441.56.551.526.751510M40.1517

Loading...

  1. 1

Basic information

Version 2 short Version 1 vertical Item Holder
Version short RoHS yes

This page is Holder vertical, short version (21091), part number 21091-081.
You can find the detail information about specifications and dimensions on part number 21091-081.

Variation of this product

Part Number
21091-121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height B=Width Size H2 L4 B2 H1 L2 B1 D H4 H5 L1 H6 D1 L3 H10 L5 H8 H7 H9 B3 D2 Weight (ERP)
(kg)

184.46 €

1 4 Days 14675125.73.342.413636606.413110627606737.58335.51830M60.5126

Tech Support