Vertical bracket long version, aluminium (21139) (21139-08)

Vertical bracket long version, aluminium (21139) 21139-08

Product Details:

Manufacturer part number: 21139-08

Brand: NORELEM

Price: 116.75

Delivery time: 4 Days


Technical Data:

H=Height: 129

B=Width: 46

Size: 8

H2: 4.7

B2: 25.46


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21139-08

Part Number
21139-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height B=Width Size H2 B2 H1 L2 B1 D H4 H5 L1 H6 D1 L3 Weight (ERP)
(kg)

116.75 €

1 4 Days 1294684.725.4612030364.28623108M440.2074

Loading...

  1. 1

Basic information

Main material aluminium Version 1 long Item Vertical Bracket
RoHS yes

This page is Vertical bracket long version, aluminium (21139), part number 21139-08.
You can find the detail information about specifications and dimensions on part number 21139-08.

Variation of this product

Part Number
21139-04
21139-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height B=Width Size H2 B2 H1 L2 B1 D H4 H5 L1 H6 D1 L3 Weight (ERP)
(kg)

103.71 €

1 4 Days 762942.815.567018223.2641362M330.0622

189.27 €

1 4 Days 19275125.742.4318036606.487.527165M670.6589

Tech Support