Hollow shaft sensor with magnetic probe, plastic (21730)

Hollow shaft sensor with magnetic probe, plastic (21730)
· Simple assembly for hollow shafts up to max. diameter of 20 mm

· Rotationally measuring sensor

· IP rating 65

· Plug-in connection to position indicators 21700 & 21712

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21730-0500
21730-1000
21730-2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P=cable length Weight (ERP)
(kg)

365.91 €

1 4 Days 5000.1462

370.61 €

1 4 Days 10000.1547

373.79 €

1 4 Days 20000.1723

Loading...

  1. 1

Basic information

Main material plastic L=Length 35.2 H=Height 52
Version 1 with magnetic probe Item Hollow Shaft Sensor RoHS yes
PL Edelstahl yes

Tech Support