Magnetic sensor miniature construction, aluminium (21720) (21720-00500)

Magnetic sensor miniature construction, aluminium (21720) 21720-00500

Product Details:

Manufacturer part number: 21720-00500

Brand: NORELEM

Price: 198.75

Delivery time: 4 Days


Technical Data:

P=cable length: 500

Weight (ERP): 0.0408 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21720-00500

Part Number
21720-00500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P=cable length Weight (ERP)
(kg)

198.75 €

1 4 Days 5000.0408

Loading...

  1. 1

Basic information

Main material aluminium L=Length 26.7 H=Height 15
Version 1 miniature construction Item Magnetic Sensor RoHS yes

This page is Magnetic sensor miniature construction, aluminium (21720), part number 21720-00500.
You can find the detail information about specifications and dimensions on part number 21720-00500.

Variation of this product

Part Number
21720-00200
21720-01000
21720-02000
21720-05000
21720-10000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P=cable length Weight (ERP)
(kg)

198.75 €

1 4 Days 2000.0353

198.75 €

1 4 Days 10000.0500

198.75 €

1 4 Days 20000.0724

222.50 €

1 4 Days 50000.1246

262.14 €

1 4 Days 100000.2163

Tech Support