Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21922-11 |
21922-12 |
21922-31 |
21922-32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Assembly position | Safety rating | Order No. software | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
277.39 € | 1 | 4 Days | Orange | 1 | - | - | 0.0937 | ||
277.39 € | 1 | 4 Days | Black | 1 | - | - | 0.0943 | ||
277.39 € | 1 | 4 Days | Orange | 3 | - | - | 0.1450 | ||
277.39 € | 1 | 4 Days | Black | 3 | 21922-09 | 21922-09 | 0.0943 |
Loading...
Type | Position Indicators | Main material | Plastic | Component material | Steel |
---|---|---|---|---|---|
B=Width(mm) | 38.8 | D=bore diameter(mm) | 30 | H=Height(mm) | 71 |
L=Length(mm) | 48 | Version 1 | Digital | Version 2 | Freely programmable |
Item | Position indicator | UN No. | UN 3091 | Hazardous goods class | Dangerous goods class 9 |
RoHS | Yes |